Catalog navigation
CAD model selection
Part Number
19651212-L
Bearing Family
Mounted Roller Bearings
Bearing Series
M3000 EVEN-LOK Spherical
Bearing Type
Wide Slot Take-up
Shaft Size
2 3/4
Expansion
Expansion
Seal Type
Labyrinth Seal
Dynamic Load Lbs.
47700
Dynamic Load Newtons
212180
Max. RPM
4800
Bolt Size F
1 1/2
Weight lbs.
30
Embedded user actions
Download CAD models
Previews
3D
2D