Catalog navigation
CAD model selection
Part Number
19331215-L
Bearing Family
Mounted Roller Bearings
Bearing Series
Type E Tapered
Bearing Type
Piloted Flange
Shaft Size
2 15/16
Seal Type
Labyrinth Seal
Dynamic Load Lbs.
12300
Dynamic Load Newtons
54713
Static Load Lbs.
61200
Max. RPM
2060
Max. Slip Fit Radial Load Lbs.
10000
Bolt Size F
5/8
Weight lbs.
28
Embedded user actions
Download CAD models
Previews
3D
2D