Catalog navigation
CAD model selection
Part Number
19631211-L
Bearing Family
Mounted Roller Bearings
Bearing Series
M3000 EVEN-LOK Spherical
Bearing Type
Piloted Flange
Shaft Size
2 11/16
Expansion
Expansion
Seal Type
Labyrinth Seal
Dynamic Load Lbs.
43400
Dynamic Load Newtons
193053
Max. RPM
2700
Bolt Size F
5/8
Weight lbs.
22
Embedded user actions
Download CAD models
Previews
3D
2D