Catalog navigation
Wybór modelu CAD
Part Number
19611208-L
Bearing Family
Mounted Roller Bearings
Bearing Series
M3000 EVEN-LOK Spherical
Bearing Type
4-Bolt Flange
Shaft Size
2 1/2
Expansion
Expansion
Seal Type
Labyrinth Seal
Dynamic Load Lbs.
43400
Dynamic Load Newtons
193053
Max. RPM
5000
Bolt Size F
5/8
Weight lbs.
16.5
Embedded user actions
Pobierz modele CAD
Zapowiedzi
3D
2D