Catalog navigation
CAD model selection
Part Number
19241307D-L
Bearing Family
Mounted Roller Bearings
Bearing Series
M2000 Spherical
Bearing Type
4-Bolt Pillow Block
Shaft Size
3 7/16
Collar
Double Collar
Expansion
Non-Expansion
Seal Type
Labyrinth Seal
Dynamic Load Lbs.
56900
Dynamic Load Newtons
253000
Max. RPM
2200
Max. Slip Fit Radial Load Lbs.
6800
Bolt Size F
3/4
Weight lbs.
38
Embedded user actions
Download CAD models
Previews
3D
2D