Catalog navigation
CAD model selection
Part Number
19321055-L
Bearing Family
Mounted Roller Bearings
Bearing Series
Type E Tapered
Bearing Type
2-Bolt Pillow Block
Shaft Size
55 mm
Seal Type
Labyrinth Seal
Dynamic Load
10900
Dynamic Loads
48486
Static Load
48200
Max. RPM
2730
Max. Slip Fit Radial Load
8900
Bolt Size F
5/8
Weight
14
Embedded user actions
Download CAD models
Previews
3D
2D