Catalog navigation
CAD model selection
Part Number
39322207
Bearing Family
Mounted Roller Bearings
Bearing Series
Split E1000 Tapered
Bearing Type
2-Bolt Pillow Block
Shaft Size
2 7/16
Expansion
Expansion
Seal Type
V Guard (Std.)
Dynamic Load Lbs.
11600
Dynamic Load Newtons
51599
Static Load Lbs.
54000
Max. RPM
2100
Max. Slip Fit Radial Load Lbs.
9500
Bolt Size F
5/8
Weight lbs.
24
Embedded user actions
Download CAD models
Previews
3D
2D