Catalog navigation
CAD model selection
Part Number
19621208
Bearing Family
Mounted Roller Bearings
Bearing Series
M3000 EVEN-LOK Spherical
Bearing Type
2-Bolt Pillow Block
Shaft Size
2 1/2
Expansion
Non-Expansion
Seal Type
Standard Double Lip Contact Seal
Dynamic Load Lbs.
23400
Dynamic Load Newtons
104088
Max. RPM
3300
Bolt Size F
5/8
Weight lbs.
16.2
Embedded user actions
Download CAD models
Previews
3D
2D