Catalog navigation
CAD model selection
Part Number
19221211D-L
Bearing Family
Mounted Roller Bearings
Bearing Series
M2000 Spherical
Bearing Type
2-Bolt Pillow Block
Shaft Size
2 11/16
Collar
Double Collar
Expansion
Non-Expansion
Seal Type
Labyrinth Seal
Dynamic Load Lbs.
34600
Dynamic Load Newtons
158000
Max. RPM
2800
Max. Slip Fit Radial Load Lbs.
4200
Bolt Size F
3/4
Weight lbs.
22.1
Embedded user actions
Download CAD models
Previews
3D
2D